• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Single Action Fittings, Standard Connector with Hexagonal Socket

Single Action Fittings, Standard Connector with Hexagonal Socket

A compact, single-touch fitting. Does not require sealing tape.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
F4-01MS
F4-M5MS
F6-01MS
F6-02MS
F6-M5MS
F8-01MS
F8-02MS
F8-03MS
F10-01MS
F10-02MS
F10-03MS
F10-04MS
F12-02MS
F12-03MS
F12-04MS
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread 1
10 Day(s) or more -5~604R1/8
15 Day(s) or more -5~604M5×0.8
10 Day(s) or more -5~606R1/8
10 Day(s) or more -5~606R1/4
10 Day(s) or more -5~606M5×0.8
10 Day(s) or more -5~608R1/8
10 Day(s) or more -5~608R1/4
10 Day(s) or more -5~608R3/8
10 Day(s) or more -5~6010R1/8
10 Day(s) or more -5~6010R1/4
10 Day(s) or more -5~6010R3/8
10 Day(s) or more -5~6010R1/2
10 Day(s) or more -5~6012R1/4
10 Day(s) or more -5~6012R3/8
10 Day(s) or more -5~6012R1/2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Thread Material Standard (Brass) Seal Material Standard (NBR)
Screw Mounting, Direction With hex socket and straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)