• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Single Action Fittings, Standard, 90° Long Elbow

Single Action Fittings, Standard, 90° Long Elbow

A compact, single-touch fitting. Does not require sealing tape.

[Features]
· No tools required for mounting and removing the tube.
· The new lock ring enables easier and more secure piping work.
· The threaded part has been sealed with a Teflon resin coating. This helps reduce costs by eliminating the need for sealing tape and by reducing the number of processes.
· The product uses flame-retardant PBT resin (polybutylene terephthalate) for the plastic sections. Helps prevent the spread of fire with the fittings, even in environment that are exposed to sputtering welding sparks.
The brass metal parts have been plated with nickel, helping improve the appearance and corrosion-resistance properties of the product.
Reduces the tube's manipulation force and uses a new form of ring packing which helps maintain its high air tight seal.
· The width across flats dimensions of the hexagonal type are smaller than the standard F type. The mounting pitch can be made smaller when mounting in parallel.
▪ Hence, mounting in narrow spaces is easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
F4-01M2L
F4-02M2L
F6-01M2L
F6-02M2L
F8-01M2L
F8-02M2L
F8-03M2L
F10-02M2L
F10-03M2L
F10-04M2L
F12-02M2L
F12-03M2L
F12-04M2L
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread 1
10 Day(s) or more -5~604R1/8
10 Day(s) or more -5~604R1/4
10 Day(s) or more -5~606R1/8
10 Day(s) or more -5~606R1/4
10 Day(s) or more -5~608R1/8
11 Day(s) or more -5~608R1/4
10 Day(s) or more -5~608R3/8
10 Day(s) or more -5~6010R1/4
10 Day(s) or more -5~6010R3/8
10 Day(s) or more -5~6010R1/2
10 Day(s) or more -5~6012R1/4
10 Day(s) or more -5~6012R3/8
10 Day(s) or more -5~6012R1/2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Standard (PBT) Thread Material Standard (Brass) Seal Material Standard (NBR)
Screw Mounting, Direction Elbow Elbows Long Elbows

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)