Single Action Fittings, Mini Type, 90° Elbow

Part Number

Configured Part Number is shown.

Part Number
M4R-01ML
M4R-M5ML
M6R-01ML
M6R-M5ML
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread 1
10 Day(s) or more -5~604R1/8
10 Day(s) or more -5~604M5×0.8
10 Day(s) or more -5~606R1/8
10 Day(s) or more -5~606M5×0.8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows 90° Elbow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)