• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Cam follower FCJ

Cam follower FCJ

The cam follower bearing is designed for an outer ring rotation with superior friction coefficient and rotation performance by using a stud bearing with needle rollers in the thick exterior ring.

Part Number

Configured Part Number is shown.

Part Number
FCJ-30R+INZ
FCJ-40R+INZ
FCJ-47+INZ
FCJ-52+INZ
Part NumberVolume DiscountDays to ShipRoHSRoller Type Roller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Tightening Method Basic Load Rating: Dynamic Load
(kN)
Allowable Rotational Speed
(rpm)
Width C
(mm)
I.D. d1
(φ)
Quote 6Spherical Outer Ring3014M12With Head Hexagonal Hole7.2750014-
Quote 6Spherical Outer Ring4020M18With Driver Groove10.3530020-
Quote 6Cylindrical Outer Ring4724M20With Driver Groove19.2480024-
Quote -Cylindrical Outer Ring5224M20With Driver Groove28.248005220

Loading...

  1. 1

Basic Information

Product Category Cam Followers Material Carbon Steel Roller Lining No
Cam Follower Type Standard Size Standards Metric System Shaft Presence
Roller Guiding Method Holder Mounted Inner Ring No Sealing Structure No Seal
Accessory Nut washer nipple

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)