• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Quick Fitting, Standard Stainless Steel SUS303, Branch Triple

Quick Fitting, Standard Stainless Steel SUS303, Branch Triple

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

PDF

 
Part Number
SUS303-TBE8-6-02
SUS303-TBE10-8-03
Part NumberVolume DiscountDays to Shipวันจัดส่งOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Nominal of Thread M
11 Day(s) or more 0~6086R1/4
11 Day(s) or more 0~60108R3/8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Screw Mounting, Multipoint Triple Branch Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)