• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Solenoid valve DA series

Solenoid valve DA series

Uses wet solenoids. The adoption of a BOX terminal type, equipped as standard with an indicator lamp and surge killer, has reduced the amount of required wiring work (compared to other products from the manufacturer).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
DA43B-1S1L
DA43B-1S1L-F
DA43B-1S1L-R
DA43B-1S1L-RF
DA43B-1S2L
DA43B-1S2L-F
DA43B-1S2L-R
DA43B-1S2L-RF
DA43B-1S8L
DA43B-1S8L-F
DA43B-1S8L-R
DA43B-1S8L-RF
DA43C-1S1L-F
DA43C-1S1L-R
DA43C-1S2L-F
DA43C-1S2L-R
DA43C-1S8L-F
DA43C-1S8L-R
DA43C-1S8L-RF
DA43H-1S1L
DA43H-1S1L-AFR
DA43H-1S1L-BFR
DA43H-1S1L-DFR
DA43H-1S1L-F
DA43H-1S1L-PA
DA43H-1S1L-PAF
DA43H-1S1L-PAR
DA43H-1S1L-PB
DA43H-1S1L-PBF
DA43H-1S1L-PBR
DA43H-1S1L-PD
DA43H-1S1L-PDF
DA43H-1S1L-PDR
DA43H-1S1L-R
DA43H-1S1L-RF
DA43H-1S2L
DA43H-1S2L-AFR
DA43H-1S2L-BFR
DA43H-1S2L-DFR
DA43H-1S2L-F
DA43H-1S2L-PA
DA43H-1S2L-PAF
DA43H-1S2L-PAR
DA43H-1S2L-PB
DA43H-1S2L-PBF
DA43H-1S2L-PBR
DA43H-1S2L-PD
DA43H-1S2L-PDF
DA43H-1S2L-PDR
DA43H-1S2L-R
DA43H-1S2L-RF
DA43H-1S8L
DA43H-1S8L-AFR
DA43H-1S8L-BFR
DA43H-1S8L-DFR
DA43H-1S8L-F
DA43H-1S8L-PA
DA43H-1S8L-PAF
DA43H-1S8L-PAR
DA43H-1S8L-PB
Part NumberVolume DiscountDays to Shipวันจัดส่งValve Type Neutral Position Positioning Rated Voltage Operation Method Solenoid Type Hydraulic Oil Operating Temperature Range
(℃)
Application Number of Mini-Hold Stations Insulation Class Power Consumption
(W)
Switching Type Length L
(mm)
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC100VSprings CenterSingleCommon Mineral-20~70Single ItemNoH122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC100VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC100VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC100VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC200VSprings CenterSingleCommon Mineral-20~70Single ItemNoH122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC200VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC200VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)AC200VSprings CenterSingleCommon Mineral-20~70Multi-ganged-H122 Positions127.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)DC24VSpring OffsetSingleCommon Mineral-20~70Single ItemNoH122 Positions157.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)DC24VSpring OffsetSingleCommon Mineral-20~70Multi-ganged-H122 Positions157.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)DC24VSpring OffsetSingleCommon Mineral-20~70Multi-ganged-H122 Positions157.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block (On-off type)DC24VSpring OffsetSingleCommon Mineral-20~70Multi-ganged-H122 Positions157.5
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Single ItemNoH123 Positions158
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Single ItemNoH123 Positions158
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Single ItemNoH123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218
12 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral-20~70Multi-ganged-H123 Positions218

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Max. Operating Pressure 7MPa Max. Flow(ℓ/min) 30
Height H(mm) 87 Width W(mm) 46

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)