• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Solenoid valve CA series

Solenoid valve CA series

A small hydraulic unit that can also be used in small general industrial machinery. Uses wet solenoids.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CA41C-1S1
CA41C-1S2
CA41C-1S8
CA41H-1S1
CA41H-1S2
CA41H-1S8
CA41R-1S1
CA41R-1S2
CA41R-1S8
CA41T-1S1
CA41T-1S2
CA41T-1S8
CA412-1S1
CA412-1S2
CA412-1S8
Part NumberVolume DiscountDays to Shipวันจัดส่งValve Type Neutral Position Positioning Rated Voltage Operation Method Solenoid Type Hydraulic Oil Operating Temperature Range
(℃)
Insulation Class Power Consumption
(W)
Switching Type Length L
(mm)
10 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC100VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeAC200VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
14 Day(s) or more Lamination layer valve[All Ports Open Type] All port block typeDC24VSprings CenterDoubleCommon Mineral15~60E123 Positions94.5
10 Day(s) or more Lamination layer valveAll port open typeAC100VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valveAll port open typeAC200VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valveAll port open typeDC24VSprings CenterDoubleCommon Mineral15~60E123 Positions94.5
9 Day(s) or more Lamination layer valve[ABT Connector] ABR Connection (P-Port Block Type)AC100VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valve[ABT Connector] ABR Connection (P-Port Block Type)AC200VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valve[ABT Connector] ABR Connection (P-Port Block Type)DC24VSprings CenterDoubleCommon Mineral15~60E123 Positions94.5
10 Day(s) or more Lamination layer valve[PT Connector] PR Connection (Center Bypass Type)AC100VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valve[PT Connector] PR Connection (Center Bypass Type)AC200VSprings CenterDoubleCommon Mineral15~60E133 Positions94.5
10 Day(s) or more Lamination layer valve[PT Connector] PR Connection (Center Bypass Type)DC24VSprings CenterDoubleCommon Mineral15~60E123 Positions94.5
7 Day(s) or more Lamination layer valve[PABT Open] PABR Open (Returning type)AC100VSpring OffsetSingleCommon Mineral15~60E132 Positions66.5
10 Day(s) or more Lamination layer valve[PABT Open] PABR Open (Returning type)AC200VSpring OffsetSingleCommon Mineral15~60E132 Positions66.5
10 Day(s) or more Lamination layer valve[PABT Open] PABR Open (Returning type)DC24VSpring OffsetSingleCommon Mineral15~60E122 Positions66.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Max. Operating Pressure 5MPa Max. Flow(ℓ/min) 2.5
Application Single Item Number of Mini-Hold Stations No Height H(mm) 33
Width W(mm) 32 Lead Wire Connection Lead Wire Connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)