• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Pipe Jointing JIC37° Flare NPT Male 90° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4029-04
4029-06
4029-08
4029-12
4029-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Connection screw T2
33 Day(s) or more 1/47/16-20
33 Day(s) or more 3/89/16-18
33 Day(s) or more 1/23/4-16
33 Day(s) or more 3/41 1/16-12
33 Day(s) or more 11 5/16-12

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Connection Type M1 NPT Connection Type M2 UNF37° Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)