• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flareless Fitting Nut

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
700N-1
700N-1/2
700N-1/4
700N-1/8
700N-3/4
700N-3/8
700N-6
700N-8
700N-10
700N-12
700N-15
700N-16
700N-18
700N-20
700N-22
700N-25
700N-28
700N-30
700N-35
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 I.D.
(φ)
31 Day(s) or more M45×P1.534.5
31 Day(s) or more M30×P1.522.3
31 Day(s) or more M20×P1.514
31 Day(s) or more M16×P1.510.7
31 Day(s) or more M38×P1.537.7
31 Day(s) or more M26×P1.517.5
31 Day(s) or more M12×P1.56.2
31 Day(s) or more M14×P1.58.2
31 Day(s) or more M16×P1.510.2
31 Day(s) or more M18×P1.512.2
31 Day(s) or more M22×P1.515.2
31 Day(s) or more M24×P1.516.2
31 Day(s) or more M26×P1.518.3
31 Day(s) or more M28×P1.520.2
31 Day(s) or more M30×P1.522.3
31 Day(s) or more M35×P1.525.2
31 Day(s) or more M38×P1.528.3
31 Day(s) or more M40×P1.530.2
31 Day(s) or more M45×P1.535.3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Nut Connection Type M1 Bite
Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)