• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wedged Coupling 90° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
700E-1
700E-1/2
700E-1/4
700E-1/8
700E-3/4
700E-3/8
700E-6
700E-8
700E-10
700E-12
700E-15
700E-16
700E-18
700E-20
700E-22
700E-25
700E-28
700E-30
Part NumberVolume DiscountDays to Shipวันจัดส่งTube O.D. (mm) D
(mm)
Pipe O.D.
(mm)
33 Day(s) or more -34
33 Day(s) or more -21.7
33 Day(s) or more -13.8
33 Day(s) or more -10.8
33 Day(s) or more -27.2
33 Day(s) or more -17.3
33 Day(s) or more 6-
33 Day(s) or more 8-
33 Day(s) or more 10-
33 Day(s) or more 12-
33 Day(s) or more 15-
33 Day(s) or more 16-
33 Day(s) or more 18-
33 Day(s) or more 20-
33 Day(s) or more 22-
33 Day(s) or more 25-
33 Day(s) or more 28-
33 Day(s) or more 30-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Female Screw × Female Screw
Connection Type M1 Bite Connection Type M2 Bite Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)