SAE"O" Ring Boss PF30°MIS Make 90° Elbow with Washer

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
1069-06-04
1069-08
1069-08-04
1069-08-06
1069-10-06
1069-10-08
1069-10-12
1069-12
1069-12-08
1069-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Connection screw T2
13 Day(s) or more 9/16-181/4
13 Day(s) or more 3/4-161/2
13 Day(s) or more 3/4-161/4
13 Day(s) or more 3/4-163/8
13 Day(s) or more 7/8-143/8
13 Day(s) or more 7/8-141/2
33 Day(s) or more 7/8-143/4
13 Day(s) or more 1 1/16-123/4
13 Day(s) or more 1 1/16-121/2
33 Day(s) or more 1 5/16-121

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Connection Type M2 PF30°MIS Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)