• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SAE "O" Ring Boss Fitting PF30°FCS Male 90° Elbow with Long Seat

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
1128-06-04-63A
1128-08-06-68A
1128-10-08-78A
1128-12-12-90A
1128-16-16-102A
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Connection screw T2
33 Day(s) or more 9/16-181/4
33 Day(s) or more 3/4-163/8
33 Day(s) or more 7/8-141/2
33 Day(s) or more 1 1/16-123/4
33 Day(s) or more 1 5/16-121

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Connection Type M2 PF30°FCS Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)