• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PT Connection Screw Down Male/Female Rotation Elbow

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SK-14-04
SK-14-06
SK-14-08
SK-14-12
SK-14-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1
33 Day(s) or more 1/4
33 Day(s) or more 3/8
33 Day(s) or more 1/2
33 Day(s) or more 3/4
33 Day(s) or more 1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Nipple Connection Type Male thread× Female thread
Connection Type M1 PT Connection Type M2 PF Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)