PT Connection Screw Down Male/Female 90° Rotation Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SKL-35-04
SKL-35-06
SKL-35-08
SKL-35-12
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1
33 Day(s) or more 1/4
33 Day(s) or more 3/8
33 Day(s) or more 1/2
33 Day(s) or more 3/4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread× Female thread
Connection Type M1 PT Connection Type M2 PT Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)