PT Connection SAE "O"-Ring Boss SAE O-Ring Boss Bull Plug

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4046-04
4046-06
4046-08
4046-10
4046-12
4046-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection Type Connection screw T1
33 Day(s) or more Male thread × Other7/16-20
33 Day(s) or more Male thread × Other9/16-18
33 Day(s) or more Male thread × Other3/4-16
33 Day(s) or more Male thread × Other7/8-14
33 Day(s) or more Male thread × Other1 1/16-12
33 Day(s) or more -1 5/16-12

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Plug Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)