• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PT Connection SAE "O"-Ring Boss SAE O-Ring Boss Female 90° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4045-06-04
4045-08-06
4045-12
4045-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Connection screw T2
31 Day(s) or more 1/49/16-18
31 Day(s) or more 3/83/4-16
31 Day(s) or more 3/41 1/16-12
Quote 11 5/16-12

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread× Female thread
Connection Type M2 PT Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)