PT Connection PF30° MIS Female 90° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
9038-02-04
9038-04
9038-04-06
9038-06
9038-06-04
9038-06-08
9038-08
9038-08-06
9038-08-12
9038-12
9038-12-08
9038-12-16
9038-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1 Connection screw T2
33 Day(s) or more 1/81/4
13 Day(s) or more 1/41/4
33 Day(s) or more 1/43/8
13 Day(s) or more 3/83/8
33 Day(s) or more 3/81/4
33 Day(s) or more 3/81/2
13 Day(s) or more 1/21/2
33 Day(s) or more 1/23/8
33 Day(s) or more 1/23/4
33 Day(s) or more 3/43/4
33 Day(s) or more 3/41/2
33 Day(s) or more 3/41
33 Day(s) or more 11

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread× Female thread
Connection Type M1 PT Connection Type M2 PF30°MIS Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)