• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PT Connection PF30° FCS Male 90° Rotation Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SKL-33-04
SKL-33-06
SKL-33-08
SKL-33-12
SKL-33-16
Part NumberVolume DiscountDays to Shipวันจัดส่งConnection screw T1
33 Day(s) or more 1/4
33 Day(s) or more 3/8
33 Day(s) or more 1/2
33 Day(s) or more 3/4
33 Day(s) or more 1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Connection Type M1 PT Connection Type M2 PF30°FCS Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)