• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Brass 20K Needle Valve Couple Lock x Male Screw

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
N2-E-6-1A
N2-E-6-2A
N2-E-8-1A
N2-E-8-2A
N2-F-6-1A
N2-F-6-2A
N2-F-8-1A
N2-F-8-2A
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Body Shape Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal
Quote Straight61/8B(6A)
Quote Straight61/4B(8A)
Quote Straight81/8B(6A)
Quote Straight81/4B(8A)
98 Day(s) or more Angle61/8B(6A)
Quote Angle61/4B(8A)
Quote Angle81/8B(6A)
Quote Angle81/4B(8A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Brass Applicable Fluid Water / Oil / Gas Nominal Pressure 20K
Supply Side, Connection Type Ring Joint Control Side, Connection Type R Body Lining No
Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)