• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ductile Iron DJ (SCS13A/EPDM) 20K Butterfly Valve (Lever)

Ductile Iron DJ (SCS13A/EPDM) 20K Butterfly Valve (Lever)

20K butterfly valve made from ductile iron.

[Features]
· Compatible with existing JIS standard butterfly valves as it complies with JIS B2032 which has been stipulated as the butterfly valve standard.
· The size of the upper part flange conforms to ISO 5211 and demonstrates the compatibility of the actuator.
· The gear operation conforms to public building constructions standard specifications.
· Delivers low torque and improves durability by using the spherical sheet to ensure even contact around the inner circumference.
· FEM analysis resulted in the low-resistance, thin, streamlined shape of the disk.
· All

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
20DJUE-50A
20DJUE-65A
20DJUE-80A
20DJUE-100A
20DJUE-125A
20DJUE-150A
G-20DJUE-50A
G-20DJUE-65A
G-20DJUE-80A
G-20DJUE-100A
G-20DJUE-125A
G-20DJUE-150A
G-20DJUE-200A
G-20DJUE-250A
G-20DJUE-300A
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Handle Shape
98 Day(s) or more 2B(50A)2B(50A)Lever
Quote 2 1/2B(65A)2 1/2B(65A)Lever
Quote 3B(80A)3B(80A)Lever
98 Day(s) or more 4B(100A)4B(100A)Lever
Quote 5B(125A)5B(125A)Lever
Quote 6B(150A)6B(150A)Lever
Quote 2B(50A)2B(50A)[Others] Lateral Gear
Quote 2 1/2B(65A)2 1/2B(65A)[Others] Lateral Gear
Quote 3B(80A)3B(80A)[Others] Lateral Gear
Quote 4B(100A)4B(100A)[Others] Lateral Gear
Quote 5B(125A)5B(125A)[Others] Lateral Gear
Quote 6B(150A)6B(150A)[Others] Lateral Gear
Quote 8B(200A)8B(200A)[Others] Lateral Gear
Quote 10B(250A)10B(250A)[Others] Lateral Gear
Quote 12B(300A)12B(300A)[Others] Lateral Gear

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Valve Type Butterfly Valves Body Material Cast Iron Applicable Fluid Water
Nominal Pressure 20K Supply Side, Connection Type Wafer Control Side, Connection Type Wafer
Sheet No Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)