Vacuum Pad, Bellows Type, VPD, Barb Fitting Type

Vacuum Pad, Bellows Type, VPD, Barb Fitting Type

Optimal for the transport of bags that contain vacuum packs and foodstuffs .※ CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Supports extremely soft work with paper, vinyl, etc. and also has the same properties as a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VPD10BN6B
VPD10BS6B
VPD10BSE6B
VPD20BN6B
VPD20BS6B
VPD30BN6B
VPD30BS6B
VPD40BN6B
VPD40BS6B
VPD40BSE6B
VPD50BN6B
VPD50BS6B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)
7 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack10164.0~7.166.1
7 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White10164.0~7.166.1
7 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10164.0~7.166.1
7 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack20197.0~12.669.1
7 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White20197.0~12.669.1
7 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack30237.0~12.673.1
7 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White30237.0~12.673.1
7 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack40307.0~12.680.1
7 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White40307.0~12.680.1
7 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40307.0~12.680.1
7 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack50327.0~12.682.1
7 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White50327.0~12.682.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pad Type Standard / Ribbed / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Stroke(mm) 6
Vacuum Outlet Direction Horizontal Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6
Fall Prevention Valve None Direct Attached Filter None Swiveling angle No Swiveling

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)