Screw-in Stainless Steel Frame Casters

Screw-in Stainless Steel Frame Casters

A caster used in combination with outer nut JB-417M12 or insert nut JB-415. The frame is made of stainless steel.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SUE50NM
SUE65NL
SUE65SNL
SUE75NM
SUE75SNM
Part NumberVolume DiscountDays to Shipวันจัดส่งMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Application Load Category
9 Day(s) or more 67No4050Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe ShelfLight Load
5 Day(s) or more 85No4065Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe ShelfLight Load
5 Day(s) or more 85With Rotation Stopper4065Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe ShelfLight Load
5 Day(s) or more 97No5075Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe ShelfLight Load
5 Day(s) or more 97With Rotation Stopper5075Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe ShelfLight Load

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Caster Type Screw-In Load Range(daN) 35.01~80.00 Wheel Material Nylon
Wheel Characteristics No Fitting Material Steel Thread Dia. M12
Wheel Width B(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)