• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Optional Parts [Holder with Switch] OP-030FB

Optional Parts [Holder with Switch] OP-030FB

Its mounted proximity sensor can receive a signal when the damper strokes. In addition, there is also a model which has the function of a stopper nut.

[Features]
· When not to use the stopper function, mount so that a gap is generated in the switch and cap tip with the piston rod pushed all the way into the stroke end.
· It may be a cause for breakage of a switch at the time of a collision.
· The main body holder with switch can be ordered separately, but it is recommended to order it together with the main body.
・Please notify us of the model code of the main body, too.
・Model with screw pitch of M27 x 3.0 is also available.
・Model code is OP-030FB-1-P3.0 or 2-P3.0.

PDF

Japanese Only

Part Number
OP-030FB-1
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
12 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 41
Stopper Function No Diameter of Screw with External Damper Shape(mm) M27

Please check the type/dimensions/specifications of the part OP-030FB-1 in the Optional Parts [Holder with Switch] OP-030FB series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน OP-030FB-1 ในชุด Optional Parts [Holder with Switch] OP-030FB

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)