• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FSB Series

FSB Series

A damper is embedded in the bolt for the stopper used when palettes are transferred using a conveyor. This can absorb the shock if palettes collide.

PDF

Japanese Only

Part Number
FSB-1205-C
FSB-1407-C
FSB-1609-C
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Structure Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Operating Temperature Range
(°C)
8 Day(s) or more 105M12120.68Single Orifice4355884.94521.965-5~70
22 Day(s) or more 107M14142.5Multi-orifice562010784.96025.4120-5~70
11 Day(s) or more 109M16166Multi-orifice745019609.86027.7200-5~70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Fixed Type Operating Environment Standard
Body Material Steel Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) 2.5 Cap Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)