• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FED-3020M-C

FED-3020M-C

Property fixed damper, with the lightweight aluminum body, to be used for emergency.

PDF

Japanese Only

Part Number
FED-3020M-C
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSExternal Thread Diameter Operating Temperature Range
(°C)
18 Day(s) or more 10M30-5~70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Fixed Type Stroke(mm) 20
Nominal Mounting Screw [M] 30 Max. Absorbed Energy(J) 98 Orifice Structure Variable Groove Orifice Type
Operating Environment Standard Body Material Aluminum Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.5 Full Length(mm) 107 Maximum Equivalent Mass(kgf) 140
Max. Drag Value(N) 11760 Piston Rod Return Force (N)(N) 68.6 O.D.(Ø) 30
Cap Available

Please check the type/dimensions/specifications of the part FED-3020M-C in the FED-3020M-C series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน FED-3020M-C ในชุด FED-3020M-C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)