FA-E Series [Water-Soluble Coolant Resistant]

FA-E Series [Water-Soluble Coolant Resistant]

[Features]
Adjustable damper has increased durability than the manufacturer's standard products when used in an environment where soluble cutting oil (JIS A1 type) scatters.

PDF

Japanese Only

Part Number
FA-E1410RB-C
FA-E1410RB-S
FA-E1410RD-C
FA-E1410RD-S
FA-E1612XB-C
FA-E1612XB-S
FA-E1612XD-C
FA-E1612XD-S
FA-E2016EB-C
FA-E2016EB-S
FA-E2016ED-C
FA-E2016ED-S
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Operating Temperature Range
(°C)
Cap
8 Day(s) or more 1010M14143.92Single Orifice10.3108.23018139.814147-5~70Available
8 Day(s) or more 1010M14143.92Single Orifice10.398.23018139.814147-5~70No
8 Day(s) or more 1010M14145.88Multi-orifice30.7108.24.518139.814147-5~70Available
8 Day(s) or more 1010M14145.88Multi-orifice30.798.24.518139.814147-5~70No
8 Day(s) or more 1016M16169.8Single Orifice10.3122.750264614.716235-5~70Available
8 Day(s) or more 1016M16169.8Single Orifice10.3107.750264614.716235-5~70No
8 Day(s) or more 1012M16169.8Multi-orifice30.7122.710264614.716235-5~70Available
8 Day(s) or more 1012M16169.8Multi-orifice30.7107.710264614.716235-5~70No
8 Day(s) or more 1016M202029.4Single Orifice10.3137300352818.120343-5~70Available
8 Day(s) or more 1016M202026.4Single Orifice10.3120300352818.120343-5~70No
8 Day(s) or more 1016M202029.4Multi-orifice30.7137120352818.120343-5~70Available
8 Day(s) or more 1016M202029.4Multi-orifice30.7120120352818.120343-5~70No

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Water-Soluble Resistance
Body Material Steel Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5