• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Disposable Flat Mask
  • Economy

Disposable Flat Mask

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day

◆Features:
1. A three-layer structure, using high-efficiency filter materials to more effectively prevent the intrusion of bacteria and dust.
2. A bendable nose clip is equipped to make the product better fit to the face, wearable by all shapes of faces.
3. Ultrasonic seam welding makes the product more comfortable and secure.
4. BFE≥99% (particle size: 0.26-0.33μm), effectively filtering dust particles, pollen and smoke.


◆ Related products:
MISUMI Blue Flat Mask Model: MMSK3-B
MISUMI Fresh Activated Carbon Mask Model: MMSK4-AC-F-50


◆Instructions:
Avoid storing this product in a place subject to high temperature, humidity or direct sunlight.
The ear strap, when stretched forcibly, may be broken. Use it with care.
Do not use it where there is hazardous dust, gas or steam.
Do not use it in wells, sewers or other places where oxygen content is low.
Stop using the mask if there are foreign matters like dust or dirt adhered to the inside.
Stop using the mask if it is deformed or the ear strap becomes loose.
Do not use it in places where there is unclear information about the concentration, composition, substances, etc. of dust, gas, spray or steam.

(i)Caution

  • This is a disposable mask and should not be used again after washing. Stop using it if anything abnormal is found on the skin.

Basic Specifications

Details

Part Number

Refine byกรองตาม

  • 50 pcs/packet
  • 50pcs/case 20pcs/case
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
50 pcs/packet
Same day
-

Part Number : MMSK3-F-F-50
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 50 pcs/packet

Specificationtitle

  • Product uses
    Disposable Dust Collector
  • Product Type
    Mask body
50pcs/case 20pcs/case
Same day
-

Part Number : MMSK3-F-F-50-CASE
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 50pcs/case 20pcs/case

Specificationtitle

  • Product uses
    Disposable Dust Collector
  • Product Type
    Mask body

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Drawing

Disposable Flat Mask
Basic Information
Brand: MISUMIMain material: Non-woven fabricLoads: 50 pcs/packet
Color: WhiteWearing method: Ear-hanging typeSpecifications: about 173*90mm
Purpose Basic model for protection, dust-proof and breathable
Feature 01
Feature 01
Uses high-efficiency filter materials to provide three-layer filtration, comfortable and breathable, more effectively preventing the intrusion of bacteria and dust.
Feature 01
Feature 01
The built-in plastic nose bridge bar provides long-lasting support, making the product wearable by all shapes of faces.
Feature 01
Feature 01
The highly flexible and wide ear strap allows long-lasting wear without pressing the ears.
Feature 01
Feature 01
Ultrasonic seam welding makes the product more comfortable and secure.
Product Display
Tips

How to wear:

 

 

Notes:

 

 

 

1. Put the side with the nose bridge bar on the top, hang the lanyard on both ears and adjust left and right to make the ears evenly stressed.

2. Adjust the mask size and spread the mask up and down to completely cover the nose and mouth.

3. Use both hands to adjust the bar until it fits the nose bridge, and smooth the sides of the mask to make it fit the face.

1. Check the exterior of the mask for damage before use.

2. Check the nose bridge bar for damage or breakage

3. It is not recommended to wear the product in a poorly ventilated environment, an uncomfortable breathing condition or in sleep.

4. It is preferable to wear this disposable mask for only one day. You may tie a knot in the ear strap if the mask is too wide for your face.


Additional Products in this Category

Tech Support