• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thick Nitrile Rubber Gloves

Nitrile Rubber Gloves Excellent in Abrasion-Resistance and Pierce-Resistance
[Features]
· Superior oil/wear/pierce-resistance to natural rubber and vinyl.
· With anti-slip machining, prevents slippage and also effective for water and oil work.
· Gloves are more lightweight and fit better than rubber or vinyl gloves, and prevent hand fatigue.
· Hygienic, with better heat-resistance than vinyl so that it can be disinfected with hot water.
[Applications]
· Fisheries, Machinery Industry, Automobile-Related Industry, Civil Engineering, Construction, Petroleum, Chemical Industry, etc.
[Material]
· Material (Front): Nitrile Rubber
· Material (Back): Cotton

Part Number
ANTRG-L
ANTRG-LL
ANTRG-M
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Middle Finger Long
(CM)
Around Palm
(CM)
Weight
(G)
Thickness
(mm)
Package
2 Day(s) or more L7.8231101.01 Pair
2 Day(s) or more LL8241151.01 Pair
2 Day(s) or more M7.3221001.01 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Intended Use For work Color Blue Overall Length(CM) 26.0
Package 1 Pair

Additional Products in this Category

Tech Support