• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flap Wheel【5 Pieces Per Package】

Flap Wheel

As there is some space between the polishing cloths, clogging is less likely to occur and uniform polishing can be performed until the end of product life. It has elasticity and fits perfectly to the workpiece, enabling excellent polishing. [C-Value]

Part Number
C-FLPW6D25-60
C-FLPW6D25-80
C-FLPW6D25-100
C-FLPW6D25-120
C-FLPW6D30-60
C-FLPW6D30-80
C-FLPW6D30-100
C-FLPW6D30-120
C-FLPW6D40-60
C-FLPW6D40-80
C-FLPW6D40-120
C-FLPW6D50-60
C-FLPW6D50-80
C-FLPW6D50-100
C-FLPW6D50-120
C-FLPW6D60-60
C-FLPW6D60-80
C-FLPW6D60-100
C-FLPW6D60-120
C-FLPW6D80-60
C-FLPW6D80-80
C-FLPW6D80-100
C-FLPW6D80-120
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งMajor Diameter
(mm)
Particle Size
(#)
Shaft Length L
(mm)
Maximum Rotation Speed
(min-1)

5 Pieces Per Package

4 Day(s) or more 25604020000

5 Pieces Per Package

4 Day(s) or more 25804020000

5 Pieces Per Package

4 Day(s) or more 251004020000

5 Pieces Per Package

4 Day(s) or more 251204020000

5 Pieces Per Package

4 Day(s) or more 30604020000

5 Pieces Per Package

4 Day(s) or more 30804020000

5 Pieces Per Package

4 Day(s) or more 301004020000

5 Pieces Per Package

4 Day(s) or more 301204020000

5 Pieces Per Package

4 Day(s) or more 40604020000

5 Pieces Per Package

4 Day(s) or more 40804020000

5 Pieces Per Package

4 Day(s) or more 401204020000

5 Pieces Per Package

4 Day(s) or more 50604020000

5 Pieces Per Package

4 Day(s) or more 50804020000

5 Pieces Per Package

4 Day(s) or more 501004020000

5 Pieces Per Package

4 Day(s) or more 501204020000

5 Pieces Per Package

4 Day(s) or more 60604018000

5 Pieces Per Package

4 Day(s) or more 60804018000

5 Pieces Per Package

4 Day(s) or more 601004018000

5 Pieces Per Package

4 Day(s) or more 601204018000

5 Pieces Per Package

4 Day(s) or more 80604015000

5 Pieces Per Package

4 Day(s) or more 80804015000

5 Pieces Per Package

4 Day(s) or more 801004015000

5 Pieces Per Package

4 Day(s) or more 801204015000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Use Grinding Model Shaft Mounted Flap Wheel Thickness(mm) 25
Shaft Diameter(mm) 6 Abrasive Alumina

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)