• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Laboratory Jack (Stainless Steel Economy Type)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Laboratory Jack (Stainless Steel Economy Type)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day

[Features]
· A laboratory jack for inspections and experiments that realizes stable raising and lowering, offered at a low price.
· Screws used: M5 (0.8-pitch countersunk head screw)

Basic Specifications

  • Product Model
    Laboratory Jack
  • Withstand load(kg)
    10
  • Frontage(mm)
    150
  • Depth(mm)
    150
  • Maximum Height(mm)
    270
  • Minimum Height(mm)
    75
  • Color
    Silver
  • 1 unit

Details

Part Number

Refine byกรองตาม

  • 1 unit
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
1 unit
Same day
-

Part Number : LBKN-S-150
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Laboratory Jack
  • Withstand load(kg)
    10
  • Frontage(mm)
    150
  • Depth(mm)
    150
  • Maximum Height(mm)
    270
  • Minimum Height(mm)
    75
  • Color
    Silver
  • Mass(g)
    1650
  • Material
    Top Plate: SUS304, Telescopic Part: Steel (Surface Plated), Knob: Plastic, Rubber Pad: ABS
  • Knob Diameter(mm)
    60
  • Rubber Pad Size(mm)
    Bottom Diameter 20 x Height 11

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Drawing

Lab Jack (Stainless Steel Economy Type): Related Image

Lab Jack (Stainless Steel Economy Type): Related Image


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)