• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 16/12/2019. We apologize for the inconvenience.
  • มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click
Ear Plugs (One Pair of Two Pieces, for Each Ear)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Ear Plugs (One Pair of Two Pieces, for Each Ear)【200 Pieces Per Package】

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day

[Sample providing service available] Standard ear plugs can be provided with no delivery fee, starting from one pair.
[Features]
· Smooth and soft ear plugs which tightly fit your ears. Usable in various noisy environments due to its softness and compact size.
[Specifications]
· Quantity: 2 (1 Pair)
· NRR Value: 29 dB
· Color: Orange
*The NRR (Noise Reduction Rating) value is a numerical value which indicates the sound insulation performance as assessed by the EPA (American Environmental Protection Agency)
[Wearing Method]
1. Roll the earplugs with clean fingers, and compress them as thinly as possible to form a cylindrical shape with no wrinkles.
2. Turn your free hand over from above your head to grasp the ear, and then insert the earplug into the ear while pulling in an upward and backward direction.
3. For the earplugs to expand completely in the ear, wait about 40 seconds.
4. Provided the earplugs are sufficiently insulating the noise, blocking and releasing the ears, with the earplugs still fitted, will result in little or no change in audible volume. As a temporary solution, if no muffling effect can be obtained, try inserting them again after moving to a quiet environment.

(i)Caution

  • Do not use this product for applications for which it was not originally designed. Do not modify the product, as this may cause breakdown. Do not subject the product to large shocks, or apply any kind of load, as this may cause breakdown. If any abnormality appears, such as a rash or inflammation due to some medical predisposition, discontinue use. Store out of direct sunlight and away from high temperatures and humidity. Incorrect fitting will reduce the sound insulating effect, and may result in hardness of hearing or injury.

Basic Specifications

Details

Part Number
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
Same day
-

200 Pieces Per Package

Part Number : ERMF-M-N-PACK
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 200 Pieces Per Package

Specificationtitle

  • NRR value(dB)
    29
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    ANSI (American Standard)
  • Material
    PU

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Drawing

Smooth and soft earplugs that fit the ear perfectly.

[Specifications]
● Shape: Foam Type
● Size: Free
● Color: Orange
● ANSI
● Material: PU
● NRR Value: 29 dB

Specification and price

Specifications

1 Set Unit
1 Pack Unit Set of 200
Model No.Quantity
(set)
Standard Unit Price
ERMF-M-N1 
ERMF-M-N-PACK200 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)