• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Small Diameter Buffs【5 Pieces Per Package】

Small Diameter Buffs
  • Volume Discount

Use by attaching the product to rotating tools. These small buffing wheels come in 8 types of materials

Part Number
BUF-10
BUF-11
BUF-12
BUF-13
BUF-14
BUF-15
BUF-16
BUF-17
BUF-18
BUFP-1
BUFP-2
BUFP-3
BUFP-5
BUFP-6
BUFP-7
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งMaterial Major Diameter
(mm)
Thickness
(mm)
Shape Details of Material Maximum Rotation Speed (MAX min-1) Shaft Length L Quantity/Pack
(Pieces)

5 Pieces Per Package

Available 3 Day(s) or more Felt1710Abacus Type-20,000355

5 Pieces Per Package

Available 3 Day(s) or more Felt205Abacus Type-20,000405

5 Pieces Per Package

Available 3 Day(s) or more Felt2110Abacus Type-20,000365

5 Pieces Per Package

Available Same day Felt410Taper Type-25,000385

5 Pieces Per Package

Available 3 Day(s) or more Felt512Taper Type-25,000355

5 Pieces Per Package

Available Same day Felt616Taper Type-25,000325

5 Pieces Per Package

Available 3 Day(s) or more Felt817Taper Type-25,000345

5 Pieces Per Package

Available 3 Day(s) or more Felt1020Taper Type-25,000405

5 Pieces Per Package

Available 3 Day(s) or more Felt1220Taper Type-25,000355

5 Pieces Per Package

Available 2 Day(s) or more Buff255-Hemp Buffs8,000435

5 Pieces Per Package

Available 2 Day(s) or more Buff255-Brown Emery8,000435

5 Pieces Per Package

Available 2 Day(s) or more Buff204-White Emery8,000435

5 Pieces Per Package

Available 2 Day(s) or more Buff205-Finishing Buff8,000435

5 Pieces Per Package

Available 2 Day(s) or more Buff205-Muslin Buffs8,000435

5 Pieces Per Package

Available 2 Day(s) or more Buff2315-Cotton Mop Buff8,000435

Loading...กำลังโหลด …

  1. 1

Specifications

Small Diameter Buffs:Related Image
Model NumberTypeShapeOuter Diameter
D
Thickness
T
Shaft Length
Maximum Operating
Rotation Speed
(min-1)
Pack
Quantity
Stocked Item /
Non-Stocked Item
BUFP-1 Hemp BuffsSmall Diameter Buffs:Related Image255438,0005Stocked Item
BUFP-2 Brown
Emery
Small Diameter Buffs:Related Image255
BUFP-3 White
Emery
Small Diameter Buffs:Related Image204
BUFP-4 ChamoisSmall Diameter Buffs:Related Image2075,000
BUFP-5 Finishing BuffSmall Diameter Buffs:Related Image2058,000
BUFP-6 Muslin
Buff
Small Diameter Buffs:Related Image205
BUFP-7 Cotton
Mop
Buff
Small Diameter Buffs:Related Image2315
BUF-10 Felt
Buff
Small Diameter Buffs:Related Image17103520,000 5Non-Stocked Item
BUF-11 20540
BUF-12 211036
BUF-13
Small Diameter Buffs:Related Image4103825,000
BUF-14
512
35
BUF-15
616
32
BUF-16
81734
BUF-17
1020
40
BUF-18 122035

Basic Informationข้อมูลพื้นฐาน

Use Polishing Shaft Diameter(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)