Ratchet Screwdriver with Flexible Shaft

Ratchet Screwdriver with Flexible Shaft

Ideal for screw tightening work on corners / edges


● It can also be used like a stubby-model ratchet driver for which the bit is installed directly into the driver without using a flexible shaft.
● 4 supplied bits of opposite side 6.35 mm: +ACR No.1, +ACR No.2, -6x + 2 double-headed, +3
● High-grade chrome vanadium steel ● Maximum torque: 50 kgfcm
● Flexible shaft length = 190 cm ● Set weight: 217 g
● ACR is an abbreviation for "Anti-Camout Recess." A registered trademark of Phillips Screw Company (USA) / PAT goods. Application of the wedge principle to the driver tip section. There is a horizontal notch in the tightening tip section which prevents the blade edge from lifting out (cam out).

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

NO.353

Specifications

Ratchet Screwdriver with Flexible Shaft:Related Image

Part Number
NO.353
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product classification Ratchet Driver with Flexible Shaft Weight(g) 217

Please check the type/dimensions/specifications of the part NO.353 in the Ratchet Screwdriver with Flexible Shaft series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO.353 ในชุด Ratchet Screwdriver with Flexible Shaft

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)