• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nippers (for Weak Current)

Nippers (for Weak Current)

Ideal for continuous work, since it has a spring


● Material: SMN-CV
● Heat Treatment: Non-Oxidized Quenching / Induction Hardening for Blade
● Hardness (Blade): HRC 59 – 62
● Resin Grip

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Specifications

Nippers (for Weak Current):Related Image

ModelNominal Dimensions
(mm)
DimensionWeight
(g)
Cuttable Diameter mm
aa2bcSteel WireCopper Wire
60-S-125125148.55117851.2Ø2.0Ø
60-S-15015016105119.51201.6Ø2.6Ø

More Information

Nippers (for Weak Current):Related Image

Part Number
60-S-125
60-S-150
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSWeight
(g)
Diameter that can be cut off
(mm or φ)
Outer diameter dimensions
(cm/mm)
Same day 1085Iron Wire: 1.2 Ø, Copper Wire 2.0 Ø125 mm
Same day 10120Iron Wire: 1.6 Ø, Copper Wire 2.6 Ø150 mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product classification Nippers (for Light Current) Material SMN-CV

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)