• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

UL3386 UL Supported Non-Halogen Tubes

UL3386 UL Supported Non-Halogen Tubes

600 V UL1015 economical model single-core wire

  • CSA
  • VW-1
  • ULAWM
  • Heat-Resistant
  • Strand Wire
  • 600 V


● Cables for internal wiring of various electric and electronic devices.
● Passed VW-1 (UL), FT1 (CSA), and -F- flame retardancy tests.

· Be careful not to confuse total length and quantity when ordering.
· Because non-halogen material uses polyolefin-based material with metal
hydrate flame retardant admixture, the surface may turn white (chlorosis) when rubbed strongly or scratched against corners of piping, etc, but the electrical properties and performance of the cable will not be affected.
∙ It has a lighter blue (BE) color compared to other cables.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

The Electrical Appliance and Material Safety Law certificate has not been obtained. 

Operating Temperature Range0 – 105°C
Standard AcquiredULAWM3386
Bending RadiusFinished Outer Diameter x 8 (Fixed Part)

PDF

Specifications

UL3386 UL Supported Non-Halogen Tubes:Related Image

Model NumberAWG
Size
Color
UL338618* (0.75mm2)W (White) / BK (Black)
R (Red) / BE (Blue)
Y (Yellow) / GN (Green)
16* (1.25mm2)
14* (2.0mm2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.

More Information

Model NumberAWG
Size
ColorTotal Length
(m)
ConductorInsulator
Thickness
(mm)
Finished
Outer Diameter
Approx. (mm)
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm
(15.6°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
Approximate
Mass
kg/km
Structure
(Strands / mm)
Outer Diameter
(mm)
UL338618* (0.75mm2)W (White) / BK (Black)
R (Red) / BE (Blue)
Y (Yellow) / GN (Green)
10 / 50
100 / 304
41/0.161.190.8052.823.8 or less10 or more200018.915.2
16* (1.25mm2)54/0.181.530.813.1514.3 or less25.821.7
14* (2.0mm2)41/0.261.930.823.578.94 or less34.730.9
* (~ mm²) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

UL3386 UL Supported Non-Halogen Tubes:Related Image

Current Reduction Factor
Ambient Temperature (°C)35455565758595105
Current Reduction Factor0.960.890.810.730.630.510.360.25
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG18: Allowable current value when the ambient temperature is 45°C
18.9 x 0.89 = 16.8 (A)

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Model NumberAWG SizeTotal Length
304m100m50m10m
UL338618* (0.75mm2)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
16* (1.25mm2)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
14* (2.0mm2)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
Part Number
UL3386-18-BE-10
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber Of Cores
(Core)
Same day 1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 10 Conductor Cross Section(mm2) 0.75 AWG size(AWG) 18
Finished outer diameter(mm) 2.8 Rated Voltage 600V Shield None
Properties Heat resistance Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Blue

Please check the type/dimensions/specifications of the part UL3386-18-BE-10 in the UL3386 UL Supported Non-Halogen Tubes series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน UL3386-18-BE-10 ในชุด UL3386 UL Supported Non-Halogen Tubes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)