IP67 Level LAN Parts

IP67 Level LAN Parts

LAN Parts with IP67 Level Waterproof / Dustproof Functionality

  • IP67
  • Connection between Boards
  • Waterproof
  • CAT5e

● An Ethernet connector with IP67 level waterproof/dustproof performance.
● Compliant with draft specifications by the nonprofit organization ODVA set up to encourage the adoption of Ether Net/IP, etc.

Specification Table

Sales: Misumi / Manufacturer: Panduit

Overview of Specifications

Specifications
ModelNWMPSI588TNWIAEBH5ES
CategoryCAT5eCAT5e
MaterialReceptacle → PBT, Plug → PolycarbonateReceptacle → PBT, Plug → PBT
Acquisition of Standard ApprovalUL94-V0UL94-V0
Operating Temperature Range0°C to +60°C0°C to +60°C
Number of Poles8-core8-core
Conforming wire (single wire)AWG24AWG22 to AWG24
Conforming wire (stranded wire)AWG24AWG22 to AWG24
 
ModelNWCIFP1S
CategoryCAT5e
Material304 Stainless Steel
Acquisition of Standard Approval
Operating Temperature Range0°C to +60°C
Number of Poles8-core
Conforming wire (single wire)
Conforming wire (stranded wire)
 
ModelNWPUC550-4BU-AJ
CategoryCAT5e
Acquisition of Standard ApprovalJIS
Operating Temperature Range−10°C to +60°C
Permissible bending radius25.4 mm or more
Wire TypeSingle Wire
Shield presenceNA
Finishing Outer Diameter6.35 mm
Cross-Sectional AreaAWG24
■ Assembly method
See >>P.2741.
Part Number
NWMPT5-8
Part NumberVolume DiscountDays to Shipวันจัดส่งNotes
2 Day(s) or more Model: RJ45 Modular Plug Pressure Welding Tools

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part NWMPT5-8 in the IP67 Level LAN Parts series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NWMPT5-8 ในชุด IP67 Level LAN Parts

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)