• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Dust Cap (For low-profile Safety Panel Socket)

Dust Cap (For low-profile Safety Panel Socket)
  • Volume Discount

Dedicated dust cap for low-profile panel sockets (transparent). Prevents electric shock and short circuit accidents


● A low-profile socket for use with panels is installed on the front surface to prevent electric shocks or the intrusion of foreign matter.
Color: Transparent
● Weight: 1 g

· It cannot be used with terminal model panel sockets or non-safety model sockets.

Specifications

Dust Cap (For low-profile Safety Panel Socket):Related Image

More Information

Dust Cap (For low-profile Safety Panel Socket):Related Image

Part Number
23-5140
Part NumberVolume DiscountDays to Ship
Available 2 Day(s)

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Classification Other Color description Transparent Specifications Socket For low-profile Safety Panel

Please check the type/dimensions/specifications of the part 23-5140 in the Dust Cap (For low-profile Safety Panel Socket) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)