• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Safety Alligator Clip

Safety Alligator Clip
  • Volume Discount

Alligator clip that controls metal exposure without limit and emphasizes insulation. 2 Models of Red and Black. CE Supported Units


● Since the tip part is flat, it is possible to use in applications where the width is wider than a conventional item.
● Also, since electrical wires are not connected directly to the rear wire mounting part, both safety plugs and conventional Ø 4 mm plugs can be used, allowing use in a variety of applications.

PDF

Specifications

Safety Alligator Clip:Related Image

Model NumberColor
24-0157-1Red
24-0157-4Black

More Information

Safety Alligator Clip:Related Image

Safety Alligator Clip:Related Image

Specifications
Rated Voltage300 VAC or less
Rated Current15 A or less
Operating
Temperature Range
-40°C to +80°C
InsulationNylon (Polyamide)
Conductor PartNickel-plated
Maximum
Opening Width
11mm
Weight3.3 g
Part Number
24-0157-1
24-0157-4
Part NumberVolume DiscountDays to ShipColor
Available Same day Red
Available Same day Black

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Classification Alligator clip Rated current(A) 15 Operating temperature range(℃) -40 ~ 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)