• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Safety Plug Harness (Slide-Model Partially-Insulated)

Safety Plug Harness (Slide-Model Partially-Insulated)
  • Volume Discount

1 m and 2 m products are available which can be insulated when not in use thanks to the slide model insulating plug


● This is a Ø 4 mm banana plug with an insulating cover, which fits neatly into the insulation part when inserted because it contains a spring. It can be inserted in normal, non-safety model sockets as well, allowing it to be used as needed.
● Features a cable with terminals at both ends.



· The conductive portion is exposed due to insulating cover movement.
Be careful of electric shock.
· The overall length is the distance from one coupling surface to the other coupling surface of the connector.

Specifications

Safety Plug Harness (Slide-Model Partially-Insulated):Related Image

Model NumberColorFull Length
49-0115-0Yellow / Green1m
49-0115-1Red
49-0115-4Black
49-0117-0Yellow / Green2m
49-0117-1Red
49-0117-4Black

More Information

Safety Plug Harness (Slide-Model Partially-Insulated):Related Image

Specifications
Used CablePVC, 2.5 mm2Contact Resistance0.8 mΩ or less
Rated Voltage30 VAC or lessOperating
Temperature Range
-10°C to +70°C
Rated Current32 A or lessWeight53 g ( 1 m )
90 g ( 2 m )
Test VoltageAC2000V
Part Number
49-0115-0
49-0115-1
49-0115-4
49-0117-0
49-0117-1
49-0117-4
Part NumberVolume DiscountDays to ShipColor Color description Total length
(mm)
Available 2 Day(s) -Yellow / Green100
Available 2 Day(s) Red-100
Available 2 Day(s) Black-100
Available 2 Day(s) -Yellow / Green200
Available 2 Day(s) Red-200
Available 2 Day(s) Black-200

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Classification Other Rated current(A) 32 Operating temperature range(℃) -10 ~ 70

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)