• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

φ2 mm Safety Probe

φ2 mm Safety Probe
  • Volume Discount

Tip shape 2 mm probe. CE Supported. Can select from 2 models, red or black.

  • CE-Compliant

● This is a harness in which electrical wire is connected to a probe with a diameter of 2 mm.
● Conforms to UL Standards and CE Marking. Also, the socket side is a Ø 4 mm safety plug.

PDF

Specifications

Ø 2 mm Safety Probe:Related Image

Model NumberColor
66-9614-100-21Black
66-9614-100-22Red

More Information

Ø 2 mm Safety Probe:Related Image

Specifications
Used CablePVC0.75mm
Rated Voltage1,000 VAC or less
Rated Current15 A or less
Contact Resistance0.8 mΩ or less
Operating Temperature Range-10°C to +70°C
Full Length1 m (spacing from the tip of the connector)
Weight32 g
Part Number
66-9614-100-22
Part NumberVolume DiscountDays to Ship
Available Same day

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Classification Other Color Red Rated current(A) 15
Operating temperature range(℃) -10 ~ 70

Please check the type/dimensions/specifications of the part 66-9614-100-22 in the φ2 mm Safety Probe series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)