• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug

Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug
  • Volume Discount

Ideal for outdoor use. IP66 (68) waterproof one-touch connector

  • UL
  • IP66
  • Heat-Resistant
  • Solder
  • Gold Plated
  • One-Touch Lock

· This product is manufactured by LEMO.
· It can be used outdoors.
· It can be attached and detached more than 5,000 times
· Robust housing to withstand harsh environment
· Full 360° EMC Cutoff
· Easily removable by the push-pull latching system

· Check the following for the common specifications.


· For full connector performance, check the connection procedure on the usage tab below.

Specifications

Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug:Related Image
Model Collet Size Shell Size Number of Cores Maximum Compatible Electric Wire Size
mm2 AWG
LEK-P-1K04 55
60
65
1K 4 0.3 22
LEK-P-1K05 5 0.3 22
LEK-P-1K07 7 0.3 22
LEK-P-1K08 8 0.3 22
LEK-P-2K02 70
75
80
85
2K 2 1.25 16
LEK-P-2K10 10 0.3 22
LEK-P-2K12 12 0.3 22
LEK-P-2K14 14 0.3 22
LEK-P-2K16 16 0.3 22
LEK-P-3K03 90
95
10
11
3K 3 1.25 16
LEK-P-3K04 4 1.25 16
Sales: Misumi / Manufacturer: LEMO


More Information

Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug:Related Image
Shell Size A L1 M S2 L S T
1K 13 42 28.0 9 Refer to Standard Table
2K 16 52 36.0 12
3K  19  61 41.0 15


Applicable Electric Wire Size
Shell Size Collet Size Cable Diameter (mm)
Max Min
1K 55 5.5 > 5.1
60 6.0 > 5.6
65

6.5

> 6.1
2K 70 7.0 > 6.6
75 7.5 > 7.1
80

8.0

> 7.6
85 8.5 > 8.1
3K 90 9.0 > 8.6
95 9.5 > 9.1
10 10.0 > 9.6
11 12.0 > 10.6

Standard Table
Model Shell Size Number of Cores Input Rated Voltage
(V / AC)
Rated Current
(A)
Withstand Voltage
(V / AC)
Contact Resistance
(mΩ)
Tightening Torque
(Nm)  

End Processing Dimensions

L

S T
LEK-P-1K04 1K 4 450 10 1450 4.8 0.8 10.5 7 3.0
LEK-P-1K05 5 380 9 1150 4.8 0.8 10.5 7 3.0
LEK-P-1K07 7 310 7 1050 6.1 0.8 10.5 7 3.0
LEK-P-1K08 8 310 5 1150 6.1 0.8 10.5 7 3.0
LEK-P-2K02 2K 2 580 30 1750 3.3 2 16.5 8 4.0
LEK-P-2K10 10 430 8 1300 3.6 2 14.5 8 3.0
LEK-P-2K12 12 410 7 1350 4.8 2 14.5 8 3.0
LEK-P-2K14 14 380 6.5 1350 4.8 2 14.5 8 3.0
LEK-P-2K16 16 310 6 1250 4.8 2 14.5 8 3.0
LEK-P-3K03 3K 3 500 25 1500 3.3 3 18.0 10 4.0
LEK-P-3K04 4 410 19 1250 3.3 3 18.0 10 4.0


Common Specifications (Properties)
Number of Cores 2, 3, 4, 5, 7, 8, 10 ,12, 14, 16
Insulation Resistance 10,000 MΩ or more / 500V DC
Operating Temperature Range -55°C – +200°C
Insertion/Removal Count (Durability) 5,000 Times
Temperature 95% or higher 60°C
Salt Spray > 144h/IEC60512-6 test 11f
Waterproofing IP66 / IP68
Vibration Resistance 10-2000 Hz, 15 g/IEC60512-4 test 6d
Shock Resistance 100 g, 6 ms/IEC60512-4 test 6c


Common Specifications (Materials / Finishing)
Item Materials Finish
Shell Brass Chrome-plated
Insulator PEEK -
Male Contact Brass Ni Substrate Gold Plate
Female Contact Bronze Ni Substrate Gold Plate


Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug:Related Image
Part Number
LEK-P-1K04-55
LEK-P-1K04-60
LEK-P-1K04-65
LEK-P-1K05-55
LEK-P-1K05-60
LEK-P-1K05-65
LEK-P-1K07-55
LEK-P-1K07-60
LEK-P-1K07-65
LEK-P-1K08-55
LEK-P-1K08-60
LEK-P-1K08-65
LEK-P-2K02-70
LEK-P-2K02-75
LEK-P-2K02-80
LEK-P-2K02-85
LEK-P-2K10-70
LEK-P-2K10-75
LEK-P-2K10-80
LEK-P-2K10-85
LEK-P-2K12-70
LEK-P-2K12-75
LEK-P-2K12-80
LEK-P-2K12-85
LEK-P-2K14-70
LEK-P-2K14-75
LEK-P-2K14-80
LEK-P-2K14-85
LEK-P-2K16-70
LEK-P-2K16-75
LEK-P-2K16-80
LEK-P-2K16-85
LEK-P-3K03-10
LEK-P-3K03-11
LEK-P-3K03-90
LEK-P-3K03-95
LEK-P-3K04-10
LEK-P-3K04-11
LEK-P-3K04-90
LEK-P-3K04-95
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConnector series initials Number Of Cores Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell size Conforming cable finishing outer diameter
(φ mm)
Protection grade
Available Quote 10J·K·L4104501450#221K5.1 ~ 5.5IP66
Available Quote 10J·K·L4104501450#221K5.6 ~ 6.0IP66
Available Quote 10J·K·L4104501450#221K6.1 ~ 6.5IP66
Available Quote 10J·K·L593801150#221K5.1 ~ 5.5IP66
Available Quote 10J·K·L593801150#221K5.6 ~ 6.0IP66
Available Quote 10J·K·L593801150#221K6.1 ~ 6.5IP66
Available Quote 10J·K·L773101050#221K5.1 ~ 5.5IP66
Available Quote 10J·K·L773101050#221K5.6 ~ 6.0IP66
Available Quote 10J·K·L773101050#221K6.1 ~ 6.5IP66
Available Quote 10J·K·L853101150#221K5.1 ~ 5.5IP66
Available Quote 10J·K·L853101150#221K5.6 ~ 6.0IP66
Available Quote 10J·K·L853101150#221K6.1 ~ 6.5IP66
Available Quote 10J·K·L2305801750#162K6.6 ~ 7.0IP66
Available Quote 10J·K·L2305801750#162K7.1 ~ 7.5IP66
Available Quote 10J·K·L2305801750#162K7.6 ~ 8.0IP66
Available Quote 10J·K·L2305801750#162K8.1 ~ 8.5IP66
Available Quote 10J·K·L1084301300#222K6.6 ~ 7.0IP66
Available Quote 10J·K·L1084301300#222K7.1 ~ 7.5IP66
Available Quote 10J·K·L1084301300#222K7.6 ~ 8.0IP66
Available Quote 10J·K·L1084301300#222K8.1 ~ 8.5IP66
Available Quote 10J·K·L1274101350#222K6.6 ~ 7.0IP66
Available Quote 10J·K·L1274101350#222K7.1 ~ 7.5IP66
Available Quote 10J·K·L1274101350#222K7.6 ~ 8.0IP66
Available Quote 10J·K·L1274101350#222K8.1 ~ 8.5IP66
Available Quote 10J·K·L146.53801350#222K6.6 ~ 7.0IP66
Available Quote 10J·K·L146.53801350#222K7.1 ~ 7.5IP66
Available Quote 10J·K·L146.53801350#222K7.6 ~ 8.0IP66
Available Quote 10J·K·L146.53801350#222K8.1 ~ 8.5IP66
Available 9 Day(s) or more 10J·K·L1663101250#222K6.6 ~ 7.0IP66
Available Quote 10J·K·L1663101250#222K7.1 ~ 7.5IP66
Available Quote 10J·K·L1663101250#222K7.6 ~ 8.0IP66
Available 9 Day(s) or more 10J·K·L1663101250#222K8.1 ~ 8.5IP66
Available Quote 10J·K·L3255001500#163K9.6 ~ 10.0IP66
Available Quote 10J·K·L3255001500#163K10.6 ~ 12.0IP66
Available Quote 10J·K·L3255001500#163K8.6 ~ 9.0IP66
Available Quote 10J·K·L3255001500#163K9.1 ~ 9.5IP66
Available Quote 10J·K·L4194101250#163K9.6 ~ 10.0IP66
Available Quote 10J·K·L4194101250#163K10.6 ~ 12.0IP66
Available Quote 10J·K·L4194101250#163K8.6 ~ 9.0IP66
Available Quote 10J·K·L4194101250#163K9.1 ~ 9.5IP66

Loading...กำลังโหลด …

  1. 1

Example

Weather-resistant Connector (LEK Series: for Outdoor use) Straight Plug:Related Image

Basic Informationข้อมูลพื้นฐาน

Connector Shape Circular Type J·K·L LEK Applicable pin/contact Male (plug)
Application Cable-to-panel mount Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) Present Connector type Straight Type Removal method One-touch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)