• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire

Sino-Japanese Common Model 300 V Cable for Signals with UL-AWM Standard Shield

  • VW-1
  • ULAWM
  • For Signal
  • Heat-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair

·1.5P of AWG25, AWG19, 16 are not twisted pairs.
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
*For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.

PDF

Specifications

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG SizeCore Number / Pair Number
1P = 2 Cores
Total Length
or
Specified Length
MAST-UL2517SB251P1 ~ 100
(Specify 1 m Increment)
1.5P (3-core)
2P
3P
4P
5P
8P
10P
231P
2P
3P
4P
5P
211P
2P
3P
192
3
6
8


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire:Related Image

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire:Related Image

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire:Related Image

Specifications
Model NumberAWG
Size
Core Number / Pair Number* 1
1P = 2-core
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
MAST-UL2517SB251P0.2Twisted Pair24.4284.1121
or less
10 or more20007/0.180.54Tin0.23PVC10.9PVCULAWM
2517
1.5P (twisted core)34.6323.50.9
2P45.5403.20.9
3P65.9522.71
4P86.3592.41
5P106.8692.21
8P167.7931.61
10P208.91161.61
231P0.324.8355.871.1
or less
10 or more200012/0.180.720.241.20.9
2P46.2534.50.9
3P66.6653.81
4P87.2813.41
5P107.7933.11
211P0.525.2418.241.9
or less
10 or more200020/0.180.920.241.40.9
2P47726.31
3P67.3865.41
1920.75Twisted Core Layer25.65110.727.7
or less
10 or more200030/0.181.130.241.61
336639.31
667.410271
887.91256.21


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor10.90.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.

MAST-UL2517SB: UL2517-compatible UL-Standard Shielded Wire:Related Image
Part Number
MAST-UL2517SB-19-2-1
MAST-UL2517SB-19-2-2
MAST-UL2517SB-19-2-3
MAST-UL2517SB-19-2-4
MAST-UL2517SB-19-2-5
MAST-UL2517SB-19-2-6
MAST-UL2517SB-19-2-7
MAST-UL2517SB-19-2-8
MAST-UL2517SB-19-2-9
MAST-UL2517SB-19-2-10
MAST-UL2517SB-19-2-11
MAST-UL2517SB-19-2-12
MAST-UL2517SB-19-2-13
MAST-UL2517SB-19-2-14
MAST-UL2517SB-19-2-15
MAST-UL2517SB-19-2-16
MAST-UL2517SB-19-2-17
MAST-UL2517SB-19-2-18
MAST-UL2517SB-19-2-19
MAST-UL2517SB-19-2-20
MAST-UL2517SB-19-2-21
MAST-UL2517SB-19-2-22
MAST-UL2517SB-19-2-23
MAST-UL2517SB-19-2-24
MAST-UL2517SB-19-2-25
MAST-UL2517SB-19-2-26
MAST-UL2517SB-19-2-27
MAST-UL2517SB-19-2-28
MAST-UL2517SB-19-2-29
MAST-UL2517SB-19-2-30
MAST-UL2517SB-19-2-31
MAST-UL2517SB-19-2-32
MAST-UL2517SB-19-2-33
MAST-UL2517SB-19-2-34
MAST-UL2517SB-19-2-35
MAST-UL2517SB-19-2-36
MAST-UL2517SB-19-2-37
MAST-UL2517SB-19-2-38
MAST-UL2517SB-19-2-39
MAST-UL2517SB-19-2-40
MAST-UL2517SB-19-2-41
MAST-UL2517SB-19-2-42
MAST-UL2517SB-19-2-43
MAST-UL2517SB-19-2-44
MAST-UL2517SB-19-2-45
MAST-UL2517SB-19-2-46
MAST-UL2517SB-19-2-47
MAST-UL2517SB-19-2-48
MAST-UL2517SB-19-2-49
MAST-UL2517SB-19-2-50
MAST-UL2517SB-19-2-51
MAST-UL2517SB-19-2-52
MAST-UL2517SB-19-2-53
MAST-UL2517SB-19-2-54
MAST-UL2517SB-19-2-55
MAST-UL2517SB-19-2-56
MAST-UL2517SB-19-2-57
MAST-UL2517SB-19-2-58
MAST-UL2517SB-19-2-59
MAST-UL2517SB-19-2-60
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal
2 Day(s) or more 10.75192-5.6For signals
2 Day(s) or more 20.75192-5.6For signals
2 Day(s) or more 30.75192-5.6For signals
2 Day(s) or more 40.75192-5.6For signals
2 Day(s) or more 50.75192-5.6For signals
2 Day(s) or more 60.75192-5.6For signals
2 Day(s) or more 70.75192-5.6For signals
2 Day(s) or more 80.75192-5.6For signals
2 Day(s) or more 90.75192-5.6For signals
2 Day(s) or more 100.75192-5.6For signals
2 Day(s) or more 110.75192-5.6For signals
2 Day(s) or more 120.75192-5.6For signals
2 Day(s) or more 130.75192-5.6For signals
2 Day(s) or more 140.75192-5.6For signals
2 Day(s) or more 150.75192-5.6For signals
2 Day(s) or more 160.75192-5.6For signals
2 Day(s) or more 170.75192-5.6For signals
2 Day(s) or more 180.75192-5.6For signals
2 Day(s) or more 190.75192-5.6For signals
2 Day(s) or more 200.75192-5.6For signals
2 Day(s) or more 210.75192-5.6For signals
2 Day(s) or more 220.75192-5.6For signals
2 Day(s) or more 230.75192-5.6For signals
2 Day(s) or more 240.75192-5.6For signals
2 Day(s) or more 250.75192-5.6For signals
2 Day(s) or more 260.75192-5.6For signals
2 Day(s) or more 270.75192-5.6For signals
2 Day(s) or more 280.75192-5.6For signals
2 Day(s) or more 290.75192-5.6For signals
2 Day(s) or more 300.75192-5.6For signals
2 Day(s) or more 310.75192-5.6For signals
2 Day(s) or more 320.75192-5.6For signals
2 Day(s) or more 330.75192-5.6For signals
2 Day(s) or more 340.75192-5.6For signals
2 Day(s) or more 350.75192-5.6For signals
2 Day(s) or more 360.75192-5.6For signals
2 Day(s) or more 370.75192-5.6For signals
2 Day(s) or more 380.75192-5.6For signals
2 Day(s) or more 390.75192-5.6For signals
2 Day(s) or more 400.75192-5.6For signals
2 Day(s) or more 410.75192-5.6For signals
2 Day(s) or more 420.75192-5.6For signals
2 Day(s) or more 430.75192-5.6For signals
2 Day(s) or more 440.75192-5.6For signals
2 Day(s) or more 450.75192-5.6For signals
2 Day(s) or more 460.75192-5.6For signals
2 Day(s) or more 470.75192-5.6For signals
2 Day(s) or more 480.75192-5.6For signals
2 Day(s) or more 490.75192-5.6For signals
2 Day(s) or more 500.75192-5.6For signals
2 Day(s) or more 510.75192-5.6For signals
2 Day(s) or more 520.75192-5.6For signals
2 Day(s) or more 530.75192-5.6For signals
2 Day(s) or more 540.75192-5.6For signals
2 Day(s) or more 550.75192-5.6For signals
2 Day(s) or more 560.75192-5.6For signals
2 Day(s) or more 570.75192-5.6For signals
2 Day(s) or more 580.75192-5.6For signals
2 Day(s) or more 590.75192-5.6For signals
2 Day(s) or more 600.75192-5.6For signals

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Rated Voltage 300V Shield Present Representative Standard UL
Sheath (outer coating) color Black Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)