• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors)

Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors)

Sino-Japanese Common Model Used Branded Material Used Centronics Die Cast Hood


● A highly reliable DDK connector is used!
● We offer a large price cut on purchases of 20 or more pieces.
● EMI countermeasure model cable that uses a die-cast hood for the connector and a shield twisted pair cable for the cable that can be used for connecting printers and various models of control equipment.

· It cannot be connected with the screw lock model.
· The mark tube is printed with connector pin arrangement numbers.
· The shield is connected to the hood.


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

PDF

Specifications

Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
of
Cores
Specified Length (m)
GRNC8
EMI Countermeasure Type
Pressure Welding Type Connector
Spring Lock Type

DDK
P
(Male)
Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related ImageCentronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image140.2
~
50

(Can be specified by
0.1m
increments)
24
36
50
PP
(Male / Male)
Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image14
24
36
50
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image14
24
36
50
PT
(Male / Loose Wires)
With Pin No. Insertion
Mark Tube
Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image
14
24
36
50

L (m)– 0.91 – 44.1 – 50
Tolerance+20 mm+50 mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

More Information

Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image
Centronics General EMI Countermeasure Brand Material Cable (with DDK Connectors):Related Image
Part Number
GRNC8-P-WA-14-[0.2-50/0.1]
GRNC8-P-WA-24-[0.2-50/0.1]
GRNC8-P-WA-36-[0.2-50/0.1]
GRNC8-P-WA-50-[0.2-50/0.1]
GRNC8-P-WB-14-[0.2-50/0.1]
GRNC8-P-WB-24-[0.2-50/0.1]
GRNC8-P-WB-36-[0.2-50/0.1]
GRNC8-P-WB-50-[0.2-50/0.1]
GRNC8-PP-WA-14-[0.2-50/0.1]
GRNC8-PP-WA-24-[0.2-50/0.1]
GRNC8-PP-WA-36-[0.2-50/0.1]
GRNC8-PP-WA-50-[0.2-50/0.1]
GRNC8-PP-WB-14-[0.2-50/0.1]
GRNC8-PP-WB-24-[0.2-50/0.1]
GRNC8-PP-WB-36-[0.2-50/0.1]
GRNC8-PP-WB-50-[0.2-50/0.1]
GRNC8-PT-WA-14-[0.2-50/0.1]
GRNC8-PT-WA-24-[0.2-50/0.1]
GRNC8-PT-WA-36-[0.2-50/0.1]
GRNC8-PT-WA-50-[0.2-50/0.1]
GRNC8-PT-WB-14-[0.2-50/0.1]
GRNC8-PT-WB-24-[0.2-50/0.1]
GRNC8-PT-WB-36-[0.2-50/0.1]
GRNC8-PT-WB-50-[0.2-50/0.1]
GRNC8-PY-WA-14-[0.2-50/0.1]
GRNC8-PY-WA-24-[0.2-50/0.1]
GRNC8-PY-WA-36-[0.2-50/0.1]
GRNC8-PY-WA-50-[0.2-50/0.1]
GRNC8-PY-WB-14-[0.2-50/0.1]
GRNC8-PY-WB-24-[0.2-50/0.1]
GRNC8-PY-WB-36-[0.2-50/0.1]
GRNC8-PY-WB-50-[0.2-50/0.1]
Part NumberVolume DiscountDays to Shipวันจัดส่งCN2 Number Of Cores Cable rated voltage
(V)
Cable type Specified Length
(0.1 mm Increment)
4 Day(s) or more Cut off1430WA0.2 ~ 50
4 Day(s) or more Cut off2430WA0.2 ~ 50
3 Day(s) or more Cut off3630WA0.2 ~ 50
3 Day(s) or more Cut off5030WA0.2 ~ 50
3 Day(s) or more Cut off14300WB0.2 ~ 50
3 Day(s) or more Cut off24300WB0.2 ~ 50
3 Day(s) or more Cut off36300WB0.2 ~ 50
3 Day(s) or more Cut off50300WB0.2 ~ 50
4 Day(s) or more Male1430WA0.2 ~ 50
4 Day(s) or more Male2430WA0.2 ~ 50
3 Day(s) or more Male3630WA0.2 ~ 50
3 Day(s) or more Male5030WA0.2 ~ 50
3 Day(s) or more Male14300WB0.2 ~ 50
3 Day(s) or more Male24300WB0.2 ~ 50
3 Day(s) or more Male36300WB0.2 ~ 50
3 Day(s) or more Male50300WB0.2 ~ 50
4 Day(s) or more Discrete wire1430WA0.2 ~ 50
4 Day(s) or more Discrete wire2430WA0.2 ~ 50
3 Day(s) or more Discrete wire3630WA0.2 ~ 50
3 Day(s) or more Discrete wire5030WA0.2 ~ 50
3 Day(s) or more Discrete wire14300WB0.2 ~ 50
3 Day(s) or more Discrete wire24300WB0.2 ~ 50
3 Day(s) or more Discrete wire36300WB0.2 ~ 50
3 Day(s) or more Discrete wire50300WB0.2 ~ 50
4 Day(s) or more Y terminal1430WA0.2 ~ 50
4 Day(s) or more Y terminal2430WA0.2 ~ 50
3 Day(s) or more Y terminal3630WA0.2 ~ 50
3 Day(s) or more Y terminal5030WA0.2 ~ 50
3 Day(s) or more Y terminal14300WB0.2 ~ 50
3 Day(s) or more Y terminal24300WB0.2 ~ 50
3 Day(s) or more Y terminal36300WB0.2 ~ 50
3 Day(s) or more Y terminal50300WB0.2 ~ 50

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector type Centronics Connector manufacturer DDK Ltd. Connector Shape Straight
Machining Method Solder Cable shape Circular Hood Metallic
CN1 Male Shield 1 Layer Cable standard (UL/CSA) UL
Cable color Black Twisted pair Included AWG AWG28
Connector fastening method Spring-lock

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)