• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tact Switch (PCB-Mounting)【5 Pieces Per Package】

Tact Switch (PCB-Mounting)
  • Volume Discount

Length of the operation unit can be selected

  • For Signal
  • Silver-Plated

● Uses silver-plated contacts
● Right angle models are also available
● The operating unit is available in 4 to 5 different lengths

• Please ensure that the current capacity is not exceeded.

Specifications

Tact Switch (PCB-Mounting):Related Image

 1 Pack Unit 5 Pieces
Part NumberFunctional OperationPole NumberLength
(Includes Operating Unit)
Standard AcquiredTerminal Shape
ULCSA
MTC-15L1P-5POFF - (ON)14.30 --PCB Terminal
MTC-15L2P-5P5.00
MTC-15L3P-5P7.00
MTC-15L4P-5P9.50
MTC-15L1PH-5POFF - (ON)13.15 --PCB Terminal
(Right Angle)
MTC-15L2PH-5P3.85
MTC-15L3PH-5P5.85
MTC-15L4PH-5P8.35
MTC-15L5PH-5P11.85
( ) is Momentary

More Information

Specification
Current CapacityContact ResistanceInsulation ResistanceWithstanding VoltageElectrical DurabilityOperating Temperature RangeOperation AmountMass
DC12V max.
50mA max.
100 mΩ max.
(At 2 to 4 VDC,
100 mA)
100 MΩ or more100VAC
1 Minute
10,000 Times or more-25 to +70 °C0.25mmApprox. 1 g

Tact Switch (PCB-Mounting):Related Image
Part Number
MTC-15L1P-5P
MTC-15L1PH-5P
MTC-15L2P-5P
MTC-15L2PH-5P
MTC-15L3P-5P
MTC-15L3PH-5P
MTC-15L4P-5P
MTC-15L5PH-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating unit length (incl. main body)
(mm)
Details of terminal shape

5 Pieces Per Package

Available 2 Day(s) or more 67.14.34.3-

5 Pieces Per Package

Available 2 Day(s) or more 7.27.43.153.15Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 67.155-

5 Pieces Per Package

Available 2 Day(s) or more 7.27.43.853.85Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 67.177-

5 Pieces Per Package

Available 2 Day(s) or more 7.27.45.855.85Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 67.19.59.5-

5 Pieces Per Package

Available 2 Day(s) or more 7.27.411.8511.85Light Angle

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Terminal shape PC terminal Number of Poles 1 Protection function (environmentally resistant) None
Function Operation OFF - (ON) Ampacity @ 24 VDC(A) 0.05 Contact part specifications Silver Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)