• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rotary Cord Switch (PCB-Mounting)【5 Pieces Per Package】

Rotary Cord Switch (PCB-Mounting)
  • Volume Discount

Length of the knob can be selected

  • For Signal
  • Gold Plated

● Uses gold-plated contacts
● 10 positions and 16 positions are available
● There are 2 models of knob length

• Please ensure that the current capacity is not exceeded.

PDF

Specifications

Rotary Cord Switch (PCB-Mounting):Related Image

 1 Pack Unit 5 Pieces
Part NumberPosition NumberCodeKnob ShapeStandard AcquiredTerminal Shape
ULCSA
MRC-F10P-5P10 Positions (0 to 9)Real
Code
Flat Type--PCB Terminal
MRC-F16P-5P16 Positions (0 to F)
MRC-F10PH-5P10 Positions (0 to 9)--PCB Terminal
(Right Angle)
MRC-F16PH-5P16 Positions (0 to F)
MRC-L10P-5P10 Positions (0 to 9)Real
Code
Long Type
7mm
--PCB Terminal
MRC-L16P-5P16 Positions (0 to F)
MRC-L10PH-5P10 Positions (0 to 9)--PCB Terminal
(Right Angle)
MRC-L16PH-5P16 Positions (0 to F)
MRC-S10P-5P10 Positions (0 to 9)Real
Code
Short Type
3mm
--PCB Terminal
MRC-S16P-5P16 Positions (0 to F)
MRC-S10PH-5P10 Positions (0 to 9)--PCB Terminal
(Right Angle)
MRC-S16PH-5P16 Positions (0 to F)

More Information

Specification
Current CapacityContact ResistanceInsulation ResistanceWithstanding VoltageElectrical DurabilityOperating Temperature RangeMass
Switching Rating
24 VDC, 100 mA max.
100 mΩ max.1,000 MΩ or more300VAC
1 Minute
10,000 Steps or more-10 to +70 °CApprox. 1 g
 
Rotary Cord Switch (PCB-Mounting):Related Image

Code List
1) 10 Positions (0 to 9)
PositionReal Code
1248
0    
1   
2   
3  
4   
5  
6  
7 
8   
9  
2) 16 Positions (0 to F)
PositionReal Code
1248
0    
1   
2   
3  
4   
5  
6  
7 
8   
9  
A  
B 
C  
D 
E 
F
Part Number
MRC-F10P-5P
MRC-F10PH-5P
MRC-F16P-5P
MRC-F16PH-5P
MRC-L10P-5P
MRC-L10PH-5P
MRC-L16P-5P
MRC-L16PH-5P
MRC-S16P-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งNumber of Positions Knob shape Dimension depth
(mm)
Knob length
(mm)
Details of terminal shape

5 Pieces Per Package

Available 2 Day(s) or more 10Flat4.7--

5 Pieces Per Package

Available 2 Day(s) or more 10Flat10-Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 16Flat4.7--

5 Pieces Per Package

Available 2 Day(s) or more 16Flat10-Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 10Knob11.77-

5 Pieces Per Package

Available 2 Day(s) or more 10Knob177Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 16Knob11.77-

5 Pieces Per Package

Available 2 Day(s) or more 16Knob177Light Angle

5 Pieces Per Package

Available 2 Day(s) or more 16Knob7.73-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Terminal shape PC terminal Cord Real cord Protection function (environmentally resistant) None
Dimension vertical(mm) 10 Dimension width(mm) 10 Ampacity @ 24 VDC(A) 0.1
Contact part specifications Gold-Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)