• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dip Switch (PCB Mounting)【5 Pieces Per Package】

Dip Switch (PCB Mounting)
  • Volume Discount

Ideal for switching the equipment settings

  • For Signal
  • Gold Plated

● Uses gold-plated contacts
● Convex, flat and piano model knob shapes are available

• Please ensure that the current capacity is not exceeded.

PDF

Specifications

Dip Switch (PCB Mounting):Related Image

 1 Pack Unit 5 Pieces
Part NumberFunctional OperationPole NumberKnob ShapeStandard AcquiredTerminal Shape
ULCSA
MDP-S2P-5PON - OFF2Convex Type--PCB Terminal
MDP-S3P-5P3
MDP-S4P-5P4
MDP-S6P-5P6
MDP-S8P-5P8
MDP-S10P-5P10
MDP-F2P-5PON - OFF2Flat Type--PCB Terminal
MDP-F3P-5P3
MDP-F4P-5P4
MDP-F6P-5P6
MDP-F8P-5P8
MDP-F10P-5P10
MDP-P2P-5PON - OFF2Piano Type--PCB Terminal
MDP-P3P-5P3
MDP-P4P-5P4
MDP-P6P-5P6
MDP-P8P-5P8
MDP-P10P-5P10

More Information

Specification
Current CapacityContact ResistanceInsulation ResistanceWithstanding VoltageElectrical DurabilityOperating Temperature RangeMass
Switching Rating
24 VDC, 25 mA
Non-switching Rating
50 VDC, 100 mA
50 mΩ max.100 MΩ or more500VAC
1 Minute
2,000 Times or more-20 to +70 °CApprox. 1 to 3 g

Dip Switch (PCB Mounting):Related Image
Part Number
MDP-F2P-5P
MDP-F3P-5P
MDP-F4P-5P
MDP-F8P-5P
MDP-F10P-5P
MDP-P2P-5P
MDP-P4P-5P
MDP-P6P-5P
MDP-P8P-5P
MDP-P10P-5P
MDP-S2P-5P
MDP-S3P-5P
MDP-S4P-5P
MDP-S6P-5P
MDP-S8P-5P
MDP-S10P-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งNumber of Poles Knob shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

5 Pieces Per Package

Available 2 Day(s) or more 2Flat7.76.023.6

5 Pieces Per Package

Available 2 Day(s) or more 3Flat7.78.563.6

5 Pieces Per Package

Available 2 Day(s) or more 4Flat7.711.13.6

5 Pieces Per Package

Available 2 Day(s) or more 8Flat7.721.263.6

5 Pieces Per Package

Available 2 Day(s) or more 10Flat7.726.343.6

5 Pieces Per Package

Available 2 Day(s) or more 2Piano12.576.649.7

5 Pieces Per Package

Available 2 Day(s) or more 4Piano12.5711.729.7

5 Pieces Per Package

Available 2 Day(s) or more 6Piano12.5716.89.7

5 Pieces Per Package

Available 2 Day(s) or more 8Piano12.5721.989.7

5 Pieces Per Package

Available 2 Day(s) or more 10Piano12.5726.969.7

5 Pieces Per Package

Available 2 Day(s) or more 2Convex7.76.024.3

5 Pieces Per Package

Available 2 Day(s) or more 3Convex7.78.564.3

5 Pieces Per Package

Available 2 Day(s) or more 4Convex7.711.14.3

5 Pieces Per Package

Available 2 Day(s) or more 6Convex7.716.184.3

5 Pieces Per Package

Available 2 Day(s) or more 8Convex7.721.264.3

5 Pieces Per Package

Available 2 Day(s) or more 10Convex7.726.344.3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Terminal shape PC terminal Protection function (environmentally resistant) None Ampacity @ 24 VDC(A) 0.025
Function Operation ON-OFF Contact part specifications Gold-Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)