• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slide Switch (PCB Mounting, Small)【5 Pieces Per Package】

Slide Switch (PCB Mounting, Small)
  • Volume Discount

Small model ideal for small boxes

  • For Signal
  • Gold Plated

● Uses gold-plated contacts
● Both straight and right angle model terminal shapes are available
● Non-shorting model

• Please ensure that the current capacity is not exceeded.

PDF

Specifications

Slide Switch (PCB Mounting, Small):Related Image

 1 Pack Unit 5 Pieces
Part NumberFunctional OperationCircuitFunctional Operation and Contact Terminal NumbersStandard AcquiredTerminal Shape
LeftCenterRightULCSA
MSLS-12PS-5PON - ONSingle-pole Double ThrowON
2-1
-ON
2-3
--PCB Terminal
(Straight)
MSLS-13PS-5PON - OFF - ONOFF
MSLS-12PH-5PON - ON---PCB Terminal
(Right Angle)
MSLS-13PH-5PON - OFF - ONOFF

More Information

Specification
Current CapacityContact ResistanceInsulation ResistanceWithstanding VoltageElectrical DurabilityOperating Temperature RangeMass
0.4VA max.
20V max.
(AC / DC)
20 mΩ max.
(At 2 to 4 VDC,
100 mA)
1,000 MΩ or more1500VAC
1 Minute
30,000 Times or more-30 to +85 °CApprox. 1 to 2 g

Slide Switch (PCB Mounting, Small):Related Image
Part Number
MSLS-12PH-5P
MSLS-12PS-5P
MSLS-13PH-5P
MSLS-13PS-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension depth
(mm)
Function Operation Details of terminal shape

5 Pieces Per Package

Available 2 Day(s) or more 14ON-ONLight Angle

5 Pieces Per Package

Available 2 Day(s) or more 13.2ON-ONStraight

5 Pieces Per Package

Available 2 Day(s) or more 14ON-OFF-ONLight Angle

5 Pieces Per Package

Available Same day 13.2ON-OFF-ONStraight

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Terminal shape PC terminal Contact configuration (slide) SPDT Operating unit (knob) color Black
Protection function (environmentally resistant) None Dimension vertical(mm) 5 Dimension width(mm) 10.2
Current capacity(VA) 0.4 Contact part specifications Gold-Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)