• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Potentiometer (16 mm Metal Shaft, Double Type)

Potentiometer (16 mm Metal Shaft, Double Type)
  • Volume Discount

Double type optimal for control

  • For Signal

● 16 mm metal shaft type
● Double type
● Terminal shapes available for soldering and PCBs

· The rated power must not be exceeded during use.

Specification Table

ModelConfigurationTerminal
Shape
Mounting
Direction
Resistance Change
Properties
Resistance Value
RV16-220SLH-B5KDoubleSolder
Terminal
HorizontalLinearity5 kΩ
RV16-220SLH-B10K10 kΩ
RV16-220SLH-B20K20 kΩ
RV16-220SPH-B5KFor Printed
Circuit Boards
Terminal
HorizontalLinearity5 kΩ
RV16-220SPH-B10K10 kΩ
RV16-220SPH-B20K20 kΩ
RV16-220SPV-B5KVerticalLinearity5 kΩ
RV16-220SPV-B10K10 kΩ
RV16-220SPV-B20K20 kΩ

Overview of Specifications

Specifications
Model RV16-220S*-B5KRV16-220S*-B10KRV16-220S**-B20K
Number of Resistance Elements Double
Resistance Value 5 kΩ10 kΩ20 kΩ
Resistance change characteristics Linearity
Shaft length 20 mm
Shaft Shape Grooved Type
Electrical CharacteristicsTotal resistance tolerance±20%
Rated power0.125 W
Maximum Operating Voltage200 VAC
Residual resistance value20Ω max.20Ω max.30Ω max.
Insulation Resistance100 MΩ or more (with 500 VDC megger)
Withstand Voltage500 VAC, 50/60 Hz, 1 Min
Mechanical CharacteristicsTotal Angle of Rotation300° ±5°
Rotation Torque2 to 20 mN·m
Stop Strength600 mN·m
Click Torque10 to 40 mN·m
Shaft Push/Pull Strength100 N max.
Durability 15,000 times
Ambient Operating Temperature -10 to +70°C
Ambient Operating Humidity 45 to 85% RH (No freezing/condensation)
Mass Approx. 10 g
 
Part Number
RV16-220SLH-B5K
RV16-220SLH-B10K
RV16-220SLH-B20K
RV16-220SPH-B5K
RV16-220SPH-B10K
RV16-220SPH-B20K
RV16-220SPV-B5K
RV16-220SPV-B10K
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSTerminal shape Resistance Value Mounting Direction Dimension vertical
(mm)
Available 2 Day(s) or more 10Solder terminal5kΩHorizontal21.5
Available 2 Day(s) or more 10Solder terminal10kΩHorizontal21.5
Available 2 Day(s) or more 10Solder terminal20kΩHorizontal21.5
Available 2 Day(s) or more 10PC terminal5kΩHorizontal24.5
Available 2 Day(s) or more 10PC terminal10kΩHorizontal24.5
Available 2 Day(s) or more 10PC terminal20kΩHorizontal24.5
Available 2 Day(s) or more 10PC terminal5kΩVertical24.5
Available 2 Day(s) or more 10PC terminal10kΩVertical24.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Two-series Shape 16-mm type Shaft Grooved Type
Resistance change characteristics Straight line Protection function (environmentally resistant) None Dimension width(mm) 17
Dimension depth(mm) 31.5 Rated power(W) 0.125 Shaft length(mm) 20
Maximum Voltage(V) AC 200 Total resistance tolerance(%) ±20 Durability(times) 15,000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)