• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Interlock Plug-Wiring Box

Interlock Plug-Wiring Box

Pre-wired assembly switch box that can be delivered pre-wired, with selectable switch and cable length


● Prices are total of basic unit prices, switch prices (by quantity), cable unit prices x m, and extra charges for optional items.

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Interlock Plug-Wiring Box:Related Image

Basic Part NumberUsed BoxWiring Terminal Processing SymbolCable Length
AXLRH100Aluminum Standard
AXLH131
W80 x H70 (mm)
VC (Terminal cut off)0.5
~
15

(m)
VY (Terminal F1.25-M3 Y-Terminal attached)
VR (Terminal 1.25-3 Round Terminal attached)
MSXR100Steel Standard
MSX13
W80 x H70 (mm)
VC (Terminal cut off)
VY (Terminal F1.25-M3 Y-Terminal attached)
VR (Terminal 1.25-3 Round Terminal attached)
MSXSR100Steel Medium Size
MSXS13
W70 x H55 (mm)
VC (Terminal cut off)
VY (Terminal F1.25-M3 Y-Terminal attached)
VR (Terminal 1.25-3 Round Terminal attached)

Interlock Plug Part Number
RPA (SPT-11: 1 Circuit)
RPB (SPT-11-H: 1 Circuit with Wire)
RPC (MSPT-22: 2 Circuits)

Cable Ground
No instruction (OW-A Series)

 Fitting
Rubber Foot
Symbol
Rubber FeetF
Mounting BracketCreamG
GrayH
5Y8/1I
Inclined
Mounting Brackets
CreamJ
GrayK
5Y8/1L
Bracket
Mounted Type
CreamM (Dedicated for MSXR100)
N (Dedicated for MSXSR100)

More Information

Interlock Plug-Wiring Box:Related Image
Terminal Layout
VCTF Series
 RPA, RPB: Number of Cores 2RPC: Number of Cores 4
Wiring Number121234
Terminal Layout--In 1In 2Out 1Out 2
Wiring ColorBlackWhiteBlackWhiteRedGreen

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)