• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard, Steel Box, Wiring Joystick φ30

Standard, Steel Box, Wiring Joystick φ30

Assembled Box for Joystick Version


● VCTF 0.5 mm2 Made by Onamba, It Is Used for Electric Wire
● Prices are total of basic unit prices, switch prices (by quantity), cable unit prices x m, and extra charges for optional items.
● Only joysticks or round buttons are selectable.
● For round buttons, only PB3CF2 series are selectable. Red, green, and yellow button cover colors are included and are to be mounted by the user.
● Nameplate included. (With double-sided tape)

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Standard, Steel Box, Wiring Joystick Ø 30:Related Image

Box / Wiring SymbolCable Length
1 Switch
MSJSK10
(Cream)
MSJSG10
(Gray)
MSJSE10
(5YB/1)
VC
Terminal Cut Off
0.5
~
15

(m)
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches
MSJSK20
(Cream)
MSJSG20
(Gray)
MSJSE20
(5YB/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches
MSJSK30
(Cream)
MSJSG30
(Gray)
MSJSE30
(5YB/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached

Switch Symbols (Example: 2PW)TypeIlluminationContactFunctionSwitch Single Unit
Position (in Order)TypeColorPart Number
1
2
3
PWRed, Green, Black
Tri-Color Set
(Refer to the photo)
PushbuttonNon-illumination1a1bMomentaryPB3CF2M11
PXAlternatePB3CF2A11

Joystick Symbols (Example: 1JA)TypeContactFunctionSwitch Single Unit
Position (in Order)TypePart Number
1
2
3
JA4-way1aAutomatic ReturnIDEC:ARNS2-2222-10101010B
JB2-way VerticalIDEC:ARNS1-2020-10001000B
JC2-way Horizontal

 Fitting
Rubber Foot
Symbol
Rubber FeetF
Mounting BracketCreamG
GrayH
5Y8/1I
Inclined
Mounting Brackets
CreamJ
GrayK
5Y8/1L
Bracket
Mounted Type
CreamM

NameplatesNameplate Symbol
Type
Acrylic NameplateAA ~ AN
Dedicated Nameplates: Front & Back SetBV
Dedicated Nameplates: Right & Left SetBW
  * No position symbol is required for BV. When 2 pieces are required, indicate "-BV-BV".

More Information

Standard, Steel Box, Wiring Joystick Ø 30:Related Image
Standard, Steel Box, Wiring Joystick Ø 30:Related Image
Standard, Steel Box, Wiring Joystick Ø 30:Related Image


·For the joystick performance, check the official listed specifications of IDEC.

Standard, Steel Box, Wiring Joystick Ø 30:Related Image



Joystick Specifications
● Contact Rating
ItemRating
Rated Insulation Voltage600V
Rated Conducting Current10A
Contact ratings JIS C8201-5-1, IEC60947-5-1 based on working load classification.AC-15 (A600)*
DC-13 (P600)*
*Refer to description of terminology at the end of the book.

● Working voltage and current based on working load classification
Working Voltage24V48V50V110V220V440V
Working CurrentAC
50/60Hz
AC-12 Resistive Load and Semi-Conductive Load, etc.10A-10A10A6A2A
Control of AC-15 AC Electromagnetic Load (>72 VA)10A-7A5A3A1A
DCDC-12 Resistive Load and Semi-Conductive Load, etc.10A5A-2.2A1.1A-
DC-13 DC Electromagnetic control, etc.5A2A-1.1A0.6A-

Number of Contact StagesTerminal No.Lever Operation DirectionTerminal No.Contact Part Number
1



2



3



4



System of Lever Operating Movement
2: Automatic Return
1012
11a   2BR-2E
3  b 4
25 a  6BR-1E
7   a8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)